Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Capacitive Load, 2 kW

8511

Description

The Capacitive Load, 2 kW consists of five capacitors placed in parallel. Each capacitor is identified by a schematic symbol, the capacitance value in microfarads, the capacitive reactance in ohms, and the current that will flow through the capacitor when connected to a nominal voltage power source. A permanently connected discharge resistor reduces the voltage across each terminal to 5% of the applied voltage within 15 s after the load is disconnected from the supply. Each capacitor is switchable by means of a toggle switch. Connections are made through 4 mm color-coded jacks.


Variable Capacitance Module (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).