Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

DC Voltmeter/Ammeter

8513

Description

The DC Voltmeter/Ammeter consists of one voltmeter, one milliammeter, and one ammeter. Ranges have been selected to facilitate the simultaneous measurement of the voltage, the shunt field current, and the armature current of the DC Motor/Generator, Model 8501. Connections are made through 4 mm color-coded jacks.

An optional version of the DC Voltmeter/Ammeter, Model 8513-1, is provided with a zero-center voltmeter scale for application in the 2 kW Electromechanical Training System.


DC Voltmeter/Ammeter (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).