Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Synchronizing Module, 2 kW

8518

Description

The Synchronizing Module consists of three indicator lamps and a three-pole circuit breaker-switch fitted to the module faceplate. The main function of this module is to indicate synchronism between two ac generators and to electrically interconnect the generators by closing the three-phase breaker-switch. Each phase leg of this module is then protected from over-current conditions. This module is also used to determine the phase sequence of a three-phase circuit and to show the relative power level in ac and dc circuits. Connections are made through 4 mm color-coded jacks.


Synchronizing Module (2 kW)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).