Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Synchronous Motor Starter, 2 kW

8520

Description

The Synchronous Motor Starter is designed to start the Three-Phase Synchronous Motor/Generator, Model 8507, directly from the ac power network. The module consists of a 3-pole magnetic contactor and a built-in dc power source which applies dc voltage to the field winding when the rotor speed reaches approximately 90% of the machine synchronous speed. A pilot lamp indicates that the motor is synchronized with the ac power networkk when dc voltage is applied to the machine. Industrial push-button controls are mounted on the front panel of the module. The I button must be depressed and held until the Motor Synchronized indicator lights up (releasing the I push-button before the machine is synchronized prevents three-phase ac current from flowing into the synchronous machine). Connections are made through 4 mm color-coded jacks.


Synchronous Motor Starter (2 kW)
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).