Lead-Acid Battery Pack
8802-1Gallery
Description
The Lead-Acid Battery Pack is a half-size EMS module housing four 12 V lead-acid batteries connected in series. The Lead-Acid Battery Pack thus provides a fixed dc voltage of 48 V, available at two color-coded safety banana jacks on the module front panel. Three battery voltage test points allow measurement of the voltage provided by each of the four 12 V batteries. A parallel charging input terminal permits the charging of several Lead Acid Battery Packs connected in parallel at the same time. The Lead-Acid Battery Pack is protected against overcurrent and short-circuits. The Lead-Acid Battery Pack can be used as a 48 V dc power source, and in energy production and storage applications implemented with the Electricity and New Energy Training Equipment.

