Communications Gateway
8849-PGallery
Description
The communications gateway is an A4 module that is used to communicate and set grid-tied inverters over the AC line voltage direclty. The gateway is connected on the AC line voltage just like the inverters it needs to communicate with. Using that line voltage, the gateway monitors the grid-tied inverters operation and enables the user to program them with specific operating parameters.
Features
- Industrial type communications gateway and up-to-date communication technology
- Provides programming, monitoring, and troubleshooting features for the inverters
- Ethernet port, Wi-Fi or mobile for network integration
- IEC C14 power network connector including protection
- Case for use in the A4 frame or as standing tabletop device on the attached rubber feet
- Protective conductor connection, 4 mm² minimum diameter and deliberately unmistakable with 4 mm safety plug connections to prevent mix-up
- All connections with safety plug connections, 4 mm size for power connections, 2 mm size for safety voltage signals

