Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Connection Lead Set and Grounding Kit

8951-R

Description

The Connection Lead Set and Grounding Kit contains the necessary leads to build up the necessary circuits and also ground adequately all the equipment for a safe working environment. It includes different lengths of 4mm safety connection leads and jumpers (for short connections) coded with different colors to find out easily which lead to use depending on the distance between the connections. It also includes the necessary grounding leads which comes with a different type of safe connector to avoid misconnections.

Features

- Length color-coded leads with 4 mm safety banana plugs

- Length color-coded leads with 2 mm banana plugs

- Innovative grounding approach with external pins instead of standard 4 mm sockets to avoid misconnections

- Long-lasting and extra-flexible leads

- Protective conductor connection, 4 mm² cross section and deliberately unmistakable with 4 mm safety plug connections to prevent mix-up

- Safest grounding approach in a didactical/educational environment

- All connections with safety plug connections, 4mm size for power connections, 2 mm size for safety voltage signals

Specifications:

- 4 mm Safety Banana Plug Leads: 1 mm² cross section, 19 A max., 600 V, CAT II

- 2 mm Banana Plug Leads: 0.5 mm², 10 A max., 30 V AC, 60 V DC

- Grounding leads: 4 mm² cross section, 19 A max., 600 V, CAT II

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).