Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Connection Lead Set

8952

Description

The Connection Lead Set consist of PVC-covered, extra-flexible leads terminated with stacking 4 mm safety banana plugs. The leads are supplied in three or four different lengths, according to model variations, and are color-coded according to length. Certain model variations also include one or several of the following items: 2-mm banana plug leads of three different lengths (also color-coded according to length), a BNC-to-BNC cable, a BNC-to 2 mm banana plug cable, and a lead holder. The lead holder is an adjustable lead storage rack that can be mounted to the side of any EMS Workstation, providing easy access and orderly storage of the leads.


Connection Leads
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).