Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Ni-MH Battery Charger Function Set

8968-5

Description

The Ni-MH Battery Charger Function Set is a package of control functions that can be activated in the Four-Quadrant Dynamometer/Power Supply, enabling the module to operate as different types of Ni-MH battery chargers, as well as a battery discharger.

The control functions in the set are only available in computer-based mode. This means that the function performed by the Four-Quadrant Dynamometer/Power Supply is selected, set, and monitored using the LVDAC-EMS software. The following control functions are available in the set:

Power Supply operating mode

- Ni-MH Battery Charger (Constant-Current Charge with Voltage Cutoff and TCO): this function implements a basic Ni-MH battery charger. This charger forces a constant charge in the battery until the battery voltage reaches a certain value at which the charge terminates. The charger also monitors the battery temperature during charge. Battery charging is terminated immediately when the battery temperature reaches a specific cutoff temperature. The user has control over the charge current, cutoff voltage, and cutoff temperature.

- Ni-MH Battery Charger (Constant-Current Timed Charge with TCO): this function implements a time-controlled Ni-MH battery charger. This charger forces a constant charge current in the battery during a specific period of time and then turns off. The charger also monitors the battery temperature during charge. Battery charging is terminated immediately when the battery temperature reaches a specific cutoff temperature. The user has control over the charge current, charge duration, and cutoff temperature.

- Ni-MH Battery Charger (Constant-Current Charge with -dV and TCO): this function implements an advanced Ni-MH battery charger. This charger forces a constant charge current in the battery until the battery voltage, which increases steadily from the beginning of charge, reaches a plateau and decreases by a certain amount (-dV), at which point the charge terminates. The charger also monitors the battery temperature during charge. Battery charging is terminated immediately when the battery temperature reaches a specific cutoff temperature. The user has control over the charge current, voltage drop (-dV), and cutoff temperature.

- Ni-MH Battery Charger (Constant-Current Charge with dT°/dt and TCO): this function implements an advanced Ni-MH battery charger. This charger monitors the battery temperature and forces a constant charge current in the battery until the rate of increase of the battery temperature (dT°/dt) reaches a specific value, at which point the charge terminates. Battery charging can also terminate when the battery temperature reaches a specific cutoff temperature. The user has control over the charge current, maximum rate of temperature increase (dT°/dt), and cutoff temperature.

- Ni-MH Battery Charger (Three-Step Charge with TCO): this function implements a fast Ni-MH battery charger (three-step charge algorithm). Battery charging begins by forcing a constant charge current in the battery until the rate of increase of the battery temperature (dT°/dt) reaches a specific value. At this point, the charger enters the second phase of the charge process and continues battery charging with a constant current having a lower value for a specific period. After this period, battery charging continues with a constant current of very low value. The charger monitors the battery temperature during charge. Battery charging can also terminate when the battery temperature reaches a specific cutoff temperature. The user has control over the charge current for each of the three phases of the charging process, maximum rate of temperature increase (dT°/dt) used during the first phase of charge, duration of the second phase of charge, and cutoff temperature.

- Battery Discharger (Constant-Current Timed Discharge with Voltage Cutoff): this function sinks a constant current from a battery, thereby discharging the battery at a specific rate, during a specific period. The discharger also monitors the battery voltage during discharge. Battery discharging terminates immediately when the battery voltage decreases to a specific cutoff voltage. The user has control over the discharge current, discharge duration, and cutoff voltage.


Ni-MH Battery Chargers
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).