Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Timing Belt

54379

Description

The Timing Belt is a high-quality industrial Syncro-Cog® timing belt made of rubber whose teeth exactly mesh with the geared pulley fitted on the shaft of the electrical machines. The Timing Belt is supplied in a fixed length appropriate for coupling two adjacent machines together without slippage between them.

The range of applications of the Timing Belt includes the coupling of the Wind Turbine Generator and Controller with the Dynamometer Motor of the training equipment sets and with other machines of Festo Didactic.

The Timing Belt is a high-quality industrial Syncro-Cog® timing belt made of rubber whose teeth exactly mesh with the geared pulley fitted on the shaft of the electrical machines. The Timing Belt is supplied in a fixed length appropriate for coupling two adjacent machines together without slippage between them.

The range of applications of the Timing Belt includes the coupling of the Wind Turbine Generator and Controller with the Dynamometer Motor of the training equipment sets and with other machines of Festo Didactic.

Technical data

- Pitch: 6.3 mm

- Pitch Length: 638 mm

- Number of Teeth: 71

- Dimensions (Width) 12.7 mm

- Net Weight 0.1 kg

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).