Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Radiator

6531-B

Description

The radiator contains a 15.2 cm² (2.36 in²) radiator core with a 1.06 m² (11.41 ft²) heat exchanger area to transfer thermal energy from water to air, and allows manual control of its blower speed for changing the air flow rate. The maximum air flow rate is 3060 L/min (106 ft³/min). The dual blower consists of two electric motors with fan blades powered by a 24 V dc, 2.4 A power supply output. The power supply input is rated appropriately for the ac power mains. A magnetic surface thermometer can be placed between the blower vents (slightly above the center) to monitor output temperature. Its measurement range is from -17.8°C to 65.6°C.


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).