Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Compressor for MecLab

5562-7

Description

Compressor for MecLab. Sound pressure of only 53 dB (A) , therefore well suited for use in classrooms

Supplies up to 4 MecLab stations. Complete with pressure regulator, water separator, 5 m of 6 mm tubing, 3 T-distributors.

- Pressure: maximum 400 kPa (4 bar)

- Suction capacity: 20 l/min

- Reservoir capacity: 2.5 l

- Dimensions: 310 x 150 x 370 mm Version: 230 V/50 Hz

Version: 120 V/60 Hz

With IEC power cable to NEMA 5-15 suitable for: US, CA, Central America, BR, CO, YU, EC, KR, TW, TH, PH, JP


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).