AC 230 V Power Supply
8622-PGallery
Description
The AC 230 V Power Supply consists of a single-phase power supply which, connected to the AC line voltage, supplies the necessary power for single-phase experiments. This power supply is mounted in an A4 module. The power supply is connected to the AC line voltage with a standard C13 power cord and is then protected with a built-in circuit breaker. Then, the output comes in two forms, one is through a C14 socket and the second is via two 4 mm output jacks.
Features
- Easy way to get AC line voltage over two types of connections
- Includes a phase sequence indicator as some country specific plugs can be inverted
- LED indicated the presence of output voltage
- Protective conductor connection, 4 mm² minimum diameter and deliberately unmistakable with 4 mm safety plug connections to prevent mix-up
