Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Pneumatic Control Valve

46950-F

Description

The Pneumatic Control Valve is an industrial bronze control globe valve designed for pressure, flow, level, and temperature control applications. This reliable valve features a durable construction, tight shutoff, and good control characteristics. The valve is of the equal percentage type and is normally open.

This model includes a current-to-pressure converter which transforms a 4-20 mA input signal into a pneumatic output signal sent to the actuator of the control valve.

The Pneumatic Control Valve features a bypass that can be used to control the liquid flow manually.

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).