Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Radiator

6531

Description

The radiator contains a 1.06 m² (11.41 ft²) radiator element that acts as a heat exchanger to transfer thermal energy from water to air. The unit allows manual blower-speed control using either a built-in adjustment knob or external signals (0-5 V or 4-20 mA). The maximum air flow rate is 3060 L/min (106 ft³/min). The dual blower consists of two electric motors with fan blades that are powered by a 24 V dc, 2.4 A power supply output.


Cooling Unit
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).