Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Pressure Transmitter

6540

Description

The Pressure Transmitter consists of a pressure transmitter having output signals of 4-20 mA. It has a zero adjustment of 90% of the calibrated span, a span adjustment of 2.5-103 kPa (10-414 in H2O), a proof pressure of 310 kPa, gauge (45 psig), an operating temperature of 5-70°C (41-158°F), and a compensated temperature of 0-50°C (32-122°F). Its linearity is 1% of the full scale, while its hysteresis is 0.2% of the full scale. The supply voltage of the Pressure Transmitter is 24 V dc.


Pressure Transmitter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).