Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Paddle Wheel Flow Transmitter

6542

Description

The Paddle Wheel Flow Transmitter is a paddle wheel flow transmitter with two outputs controlled using 0-5 V dc or 4-20 mA signals. The first output is a voltage output calibrated at 1 V per l/min (3.85 V per gal US/min). The second output is a frequency output calibrated at 22.1 Hz per l/min (85 Hz per gal US/min).

The Paddle Wheel Flow Transmitter has a span adjustment of 7-9.5 l/min (1.8-2.5 gal US/min), a linearity of ±1.5% of the full scale, a maximum pressure of 175 kPa (25 psig), and an operating temperature of 5-70°C (41-158°F). The supply voltage of the Paddle Wheel Flow Transmitter is 24 V dc.


Paddle Wheel Flow Transmitter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).