Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

RTD Temperature Transmitter

6543

Description

The RTD Temperature Transmitter is an RTD temperature transmitter with a single three-wire 100 Ω platinum probe and a built-in calibration source. Its outputs are controlled using 0-5 V dc or 4-20 mA signals and are calibrated at 100 mV/°C (56 mV/°F). The supply voltage of the RTD Temperature Transmitter is 24 V dc.

The RTD Temperature Transmitter has a fixed calibration mode with the zero at 0°C (32°F) and a span of 100°C (212°F). It also has a variable calibration mode with the zero adjustable between 0°C and 50°C (32°F and 122°F) and a span adjustable between 15°C and 30°C (27°F and 54°F) above the temperature set by zero adjustment.


RTD Temperature Transmitter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).