Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Ultrasonic Level Transmitter

6545

Description

The Ultrasonic Level Transmitter consists of an ultrasonic level transmitter with output signals controlled using 4-20 mA inputs and two switches. Its optimum range is 64 mm - 2 m (2.5 - 80 in), its maximum range is 3 m (10 feet). It has a digital resolution of 0.086 mm (0.0034 in) and an analog resolution of 4099 steps over the 4-20 mA signal. The Ultrasonic Level Transmitter has a repeatability greater than ±0.76 mm (0.03 in) or 0.1% of the target distance. Its operating temperature is -40 to 70°C (-40 to 158°F) and it is temperature compensated. The update rate of the Ultrasonic Level Transmitter is 50 ms.


Ultrasonice Level Tranmistter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).