Air Pressure/Flow Process Training System (Siemens) – HART
3533-2Description
The Air Pressure/Flow Process Training System (Siemens) – HART introduces students to process instruments and control performed on air processes. The use of modern equipment coupled with a complete training program helps students to assimilate the theoretical and practical knowledge that is mandatory to work in the process control industry.
The modularity of the system allows instructors to select only the specific equipment necessary to attain the training objectives, without unnecessary equipment. Several configurations are available for a single workstation. Adding optional equipment can increase the number of these configurations.
The Air Pressure/Flow Process Training System (Siemens) – HART features a workstation on which the equipment required for pressure and flow processes can be installed along with the electrical and pneumatic panels. A controller from Series 3539 is required to complete the system and is part of the pedagogical curriculum. The system comes with an Siemens unmanaged switch and it is completed by a wide choice of optional equipment.
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | System test (at FD-CA, free of charge) | 8132961 |
| 1 | Emergency Switch Station | 5926-A |
| 1 | Digital Pressure Gauge (High Range) | 46761-B |
| 1 | Instrumentation Workstation (Assembled) | 46900-G |
| 1 | Air Tank (Large) | 46906 |
| 1 | Air Tank (Small) | 46906-A |
| 1 | Muffler Assembly | 46907 |
| 1 | Orifice Plate (Air- High Flow) | 46914 |
| 1 | Rotameter (Air) | 46915 |
| 1 | Differential-Pressure Transmitter (HART, High Range) | 46920 |
| 1 | Differential-Pressure Transmitter (HART, Low Range) | 46921 |
| 1 | Solenoid Valve (Air) | 46951-A |
| 1 | Pneumatic Control Valve (Air) | 46953 |
| 1 | Electrical Unit | 46970-1 |
| 1 | Pneumatic Unit | 46971-A |
| 1 | Color Paperless Recorder | 46972-A |
| 1 | Instrumentation Mounting Pipe | 46990 |
| 1 | Piping and Accessories (Air, Siemens) | 46993-Q |
| 1 | Measurement (Workbook) | 85988 |
| 1 | Measurement (Workbook (Instructor)) | 85988-1 |
| 1 | Process Control (Workbook) | 85989 |
| 1 | Process Control (Workbook (Instructor)) | 85989-1 |
| 1 | Control Valves (User Guide) | 86001-E |
| 1 | Familiarization with the Training System (User Guide) | 80897-4 |