Differential-Pressure Transmitter (Bluetooth, Heartbeat, HART, Low Range)
46921-4Gallery
Description
A differential pressure transmitter is an instrument that senses a pressure difference between two points and converts the pressure to a standardized electronic signal which can be sent to a control element. The transmitter can be configured so that its signal is either proportional to a pressure differential, a flow rate, or a level.
The Low Range version of the differential pressure transmitter is designed to operate in a range going from a difference of 0 kPa (0 psi) to an absolute difference of 50 kPa (7.3 psi).
This Differential-Pressure Transmitter includes a transmitter which is compatible with the HART communication protocol.

