Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Color Paperless Recorder

46972-A

Description

The Color Paperless Recorder is a state-of-the-art device designed to acquire, display, record, and archive analog input signals. Four high-speed 4-20 mA inputs with a scan time of 100 ms are available and can be displayed on the thin-film-transistor (TFT) 17.8

cm (7 in) color display. The device can be configured using push-buttons and a shuttle dial, and it can be programmed to activate one of four output relays as required by the user. The data acquired can be recorded in the internal memory of the apparatus and it can also be transferred to a USB stick for archiving or transfer to a PC. An Ethernet port is available to include the recorder in a PC network (TCP/IP).


Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).