Calibration Kit (HART)
46981Gallery
Description
The Calibration Kit includes the equipment required to precisely adjust the control valves, perform diagnostic tests, and interface with smart devices.
This version of the kit contains a Fluke 754 documenting process calibrator with HART capabilities to calibrate, maintain, and troubleshoot HART devices. The Fluke calibrator acts as a source and measures pressure, temperature, and electrical signals.
It also include a test pump used to generate a wide range of pressures from vacuums at -95 kPa (-13.9 psi) to pressures up to 410 kPa (600 psi). Two pressure gauges, a low-range version (up to 34 kPa (5 psi)) and a high-range version (up to 690 kPa (100 psi)), are included and can be used with the Fluke calibrator for direct measurement of pressure.
A Calibration Kit, Model 46980 or 46981, is required to characterize and tune processes in the Pressure, Flow, Level, and Temperature Process Training Systems.
Available Calibration Kits:
• 46981-0 Calibration Kit (HART)
• 46981-A Calibration Kit (HART and FOUNDATION Fieldbus)
