Solar Energy Training System
46120-FGallery
Solar Energy Training System
Description
The Solar Energy Training System is a variant of the Solar/Wind Energy Training System, Model 46120, that comprises only the equipment required for teaching the principles of electrical energy production from solar power (i.e., it does not included the equipment related to electrical energy production from wind power).
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Packing Instructions Solar-Wind System | 8128984 |
| 1 | Solar/Wind Energy Mobile Workstation | 46801-J |
| 1 | Battery Bank | 65917 |
| 1 | Battery Bank Junction Box | 66050 |
| 2 | Electrical AC Outlet | 66051-1 |
| 3 | Ammeter | 66052 |
| 1 | DC Power Distribution Panel | 66053 |
| 2 | Horizontal-Mount Disconnect Switch | 66054-H |
| 2 | Vertical-Mount Disconnect Switch | 66054-V |
| 1 | Diversion Load Controller | 66056 |
| 1 | Dump Load | 66057 |
| 3 | DC Circuit Breaker | 66058 |
| 1 | kWh Meters with AC Circuit Breaker Box | 66059 |
| 4 | AC/DC Wall Switch | 66060 |
| 1 | Lockout/Tagout Module | 66061 |
| 1 | Power Bus Bar | 66062 |
| 1 | Power Inverter | 66064 |
| 1 | Solar Charge Controller | 66065-1 |
| 2 | DC Lamp Socket | 66067 |
| 1 | Photovoltaic (PV) Module Assembly | 66070-1 |
| 1 | Solar Array Junction Box | 66150-1 |
| 1 | Sun Simulator Assembly | 66151 |
| 1 | Accessories Package | 66154 |
| 1 | Connection Cables Kit | 87339 |
| 1 | Power Usage Monitor | 66063 |
| 1 | Multimeter | 6394-A |
| 1 | Photovoltaic Systems Textbook (author, James P. Dunlop) (Workbook) | 66166 |
| 1 | Energy Fundamentals (Workbook) | 86514-2 |
| 1 | Energy Fundamentals (Workbook (Instructor)) | 86514-3 |
| 1 | Trainer Familiarization and Safety (Workbook) | 86515-2 |
| 1 | Trainer Familiarization and Safety (Workbook (Instructor)) | 86515-3 |
| 1 | Solar Module (Workbook) | 86516-2 |
| 1 | Solar Module (Workbook (Instructor)) | 86516-3 |
| 1 | Solar/Wind Systems (Workbook) | 86518-2 |
| 1 | Solar/Wind Systems (Workbook (Instructor)) | 86518-3 |
| 1 | Going Green (Workbook) | 86519-2 |
| 1 | Going Green (Workbook (Instructor)) | 86519-3 |
