Solar/Wind Energy Training System (UL/CSA Certified)
46120-HGallery
Solar/Wind Energy Training System (UL/CSA Certified)
Description
The Solar/Wind Energy Training System (UL/CSA Certified) is a variant of the Solar/Wind Energy Training System, Model 46120, that is fully UL/CSA certified. It demonstrates how wind turbines and solar panels are used in the consumer and industrial markets to supplement the world’s power needs.
The Solar/Wind Energy Training System (UL/CSA Certified) includes everything required to function as a stand-alone, hands-on learning workstation: solar and wind energy power-generating equipment, training modules with fault-insertion capabilities, student manuals, and instructor guides.
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Packing Instructions Solar-Wind System | 8128984 |
| 1 | Solar/Wind Energy Mobile Workstation | 46801-J |
| 1 | Battery Bank | 65917 |
| 1 | Battery Bank Junction Box | 66050 |
| 2 | Electrical AC Outlet | 66051-1 |
| 3 | Ammeter | 66052 |
| 1 | DC Power Distribution Panel | 66053 |
| 2 | Horizontal-Mount Disconnect Switch | 66054-H |
| 2 | Vertical-Mount Disconnect Switch | 66054-V |
| 1 | Diversion Load Controller | 66056 |
| 1 | Dump Load | 66057 |
| 3 | DC Circuit Breaker | 66058 |
| 1 | kWh Meters with AC Circuit Breaker Box (UL/CSA Certified) | 66059-A |
| 4 | AC/DC Wall Switch | 66060 |
| 1 | Lockout/Tagout Module | 66061 |
| 1 | Power Bus Bar | 66062 |
| 1 | Power Inverter | 66064 |
| 1 | Solar Charge Controller | 66065-1 |
| 1 | Stop Switch | 66066 |
| 2 | DC Lamp Socket | 66067 |
| 1 | Photovoltaic (PV) Module Assembly | 66070-1 |
| 1 | Wind Turbine Generator with DC Motor (for Wind Simulator) | 66075 |
| 1 | Solar Array Junction Box | 66150-1 |
| 1 | Sun Simulator Assembly | 66151 |
| 1 | DC Motor Controller (for Wind Simulator) | 66153 |
| 1 | Accessories Package | 66154 |
| 1 | Connection Cables Kit | 87339 |
| 1 | Power Usage Monitor | 66063 |
| 1 | Multimeter | 6394-A |
| 1 | Photovoltaic Systems Textbook (author, James P. Dunlop) (Workbook) | 66166 |
| 1 | Energy Fundamentals (Workbook) | 86514-2 |
| 1 | Energy Fundamentals (Workbook (Instructor)) | 86514-3 |
| 1 | Trainer Familiarization and Safety (Workbook) | 86515-2 |
| 1 | Trainer Familiarization and Safety (Workbook (Instructor)) | 86515-3 |
| 1 | Solar Module (Workbook) | 86516-2 |
| 1 | Solar Module (Workbook (Instructor)) | 86516-3 |
| 1 | Wind Turbine (Workbook) | 86517-2 |
| 1 | Wind Turbine (Workbook (Instructor)) | 86517-3 |
| 1 | Solar/Wind Systems (Workbook) | 86518-2 |
| 1 | Solar/Wind Systems (Workbook (Instructor)) | 86518-3 |
| 1 | Going Green (Workbook) | 86519-2 |
| 1 | Going Green (Workbook (Instructor)) | 86519-3 |
| 1 | Solar/Wind Energy Training System (User Guide) | 52029-E |
