Four-Quadrant Dynamometer/Power Supply with manual control
8960-BGallery
Description
The Four-Quadrant Dynamometer/Power Supply is a highly versatile USB peripheral designed to be used in the Electric Power Technology Training Systems. Two operating modes are available: Dynamometer and Power Supply. A wide variety of user-selectable functions is available in each operating mode.
In the Dynamometer mode, the unit becomes a four-quadrant dynamometer that can act as either a fully configurable brake (i.e., a mechanical load) or a fully configurable prime mover (i.e., a motor drive). In the Power Supply mode, the unit becomes a four-quadrant power supply that can act as a dc voltage source, dc current source, ac power source, etc.
In each operating mode, key parameters related to the selected function are displayed. Speed, torque, mechanical power, and energy are displayed in the Dynamometer mode while voltage, current, electrical power, and energy are displayed in the Power Supply mode. Optional functions, such as a small wind-turbine emulator, a hydraulic turbine emulator, a solar panel emulator, battery chargers, an SDK (Software Development Kit) etc., can be added to the standard functions to further enhance the training possibilities of the Four-Quadrant Dynamometer/Power Supply.
Two modes are available to control the function which the Four-Quadrant Dynamometer/Power Supply performs: Manual and Computer-Based.
In the Manual control mode, the module operates as a stand-alone unit, and the function performed is selected, set, and monitored using front-panel mounted controls and display. This mode provides access to all basic functions. In the Computer-Based control mode, the function performed by the module is selected, set, and monitored using the LVDAC-EMS software. In this mode, communication between the Four-Quadrant Dynamometer/Power Supply and the host computer running the LVDAC-EMS software is achieved through a USB connection. This mode provides access to all basic functions, as well as to additional advanced functions.
Includes the Four-Quadrant Dynamometer/Power Supply, with the Standard Functions (Manual Control)
The Four-Quadrant Dynamometer/Power Supply is powered from a standard wall receptacle via a line cord that connects to the module’s front panel. The module helps energy conservation by returning the mechanical or electrical energy it receives to the ac power network while maintaining a unity power factor.
Software
| Qty | Description | Model Number |
|---|---|---|
| 1 | Complete Function Set | 8968 |
| 1 | Standard Functions (computer-based control) Set | 8968-2 |
| 1 | Turbine/Engine Emulator Function Set | 8968-3 |
| 1 | Lead-Acid Battery Charger Function Set | 8968-4 |
| 1 | Ni-MH Battery Charger Function Set | 8968-5 |
| 1 | Solar Panel Emulator Function Set | 8968-6 |
| 1 | SCADA for LVDAC-EMS | 8973 |
