RTM Power Supply
9408-1Gallery
Front view
Rear view
Description
The RTM Power Supply is the power source for the Reconfigurable Training Module (RTM) used in the communications and radar training systems. It has two multi-pin connector outputs, located on the back panel, that provide regulated dc voltages. Each output can supply power to one RTM. Auto-reset fuses protect the outputs of the RTM Power Supply against short-circuits.
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | IEC Power Cable, straight - CEE 7/VII (Type F) | 93992 |
1 | IEC Power Cable, straight - NEMA (Type B) | 95451 |
1 | IEC Power Cable, straight - AS 3112 (Type I) | 95451 |