Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

RF Generator

9505-1

Description

The RF Generator contains two independent generators capable of producing a CW or 1 kHz square wave AM modulated RF signal at 915 MHz and 10.5 GHz. Each generator has a push-button switch for turning RF power on and off, a LED that flashes on and off when RF power is turned on, and an SMA output connector. The oscillator in the 915 MHz generator can be tuned from 800 to 1200 MHz via an external tuning voltage input. All outputs are fully protected against short-circuits and misconnections. The RF Generator is self-powered and has a standard unregulated dc power bus to supply power to other compatible modules through its top panel connector. The unit beeps when RF power is turned on to help avoid interference and to warn students in the laboratory that RF power is emitted.


RF Generator
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).