Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Target Positioning System

9607-3

Description

The Target Positioning System positions a passive radar target accurately. The system consists of a mobile target table, a remote target controller module connected to the table via a multiway cable, and four types of targets (a sphere, a cylinder, a 90-degree reflector, three metal plates and a plexiglass plate). The surface of the target table measures 90 by 90 cm (35.1 x 35.1 in) and is marked with a 1-cm (0.39-in) grid.

The system provides closed-loop DC servo control of the position and speed of the target in X and Y. On the target controller, either manual control of target position and speed or one of four preprogrammed trajectories can be selected. Two three-digit displays give a readout of the X and Y position or speed of the target. The target position can be controlled externally using rear panel inputs.

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).