Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Radar Analog/Digital Output Interface

9635

Description

The Analog/Digital Output Interface is a compact module designed to be installed into one of the slots on the RTM of the Radar Processor/Display. This module provides analog and digital output signals generated by the RTM. The nature of the signals generated depends on the type of radar processing that the RTM performs.

The Analog/Digital Output Interface has four BNC-connector analog outputs and four BNC-connector digital outputs. All these outputs are protected from misconnections within the system. Test points are available on the module's front panel to observe the output signals using a conventional oscilloscope.

DC power is automatically supplied to the Analog/Digital Output Interface when it is installed into the RTM.


Radar Analog/Digital Output Interface
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).