Microwave Technology Training System with LVDAM-MW
8091Gallery
Microwave Technology Training System
Description
The Computer-Assisted Microwave Technology Training System is a complete, state-of-the-art microwave training program that includes data acquisition and instrumentation.
Specifically designed for hands-on training, this integrated package of software, hardware, and courseware contains all power supplies, high-quality microwave components, and accessories required to perform the experiments.
Features & Benefits
- High-quality microwave components and accessories:
- A Gunn diode oscillator running at 10.5 GHz in continuous wave (CW) mode or modulated by a 1-kHz square wave.
- A Crystal Detector, a Thermistor Mount, and a Slotted Line used with the LVDAM-MW software to detect microwave signals and power, and to take SWR measurements. The Gunn Oscillator Power Supply provides power to the Data Acquisition Interface through a connector that aligns when this interface is stacked on top of the power supply.
- An Antenna Azimuth Indicator for accurate plotting of antenna field patterns.
- Inductive and capacitive irises used to measure reactive impedances.
- Three lenses, a metal plate, and a dielectric plate for microwave optics experiments.
- A PIN Diode to teach microwave switching, variable attenuation, and amplitude modulation of microwave signals
- A Hybrid Tee to teach microwave signals' splitting and coupling.
- An optional add-on, Model 8091-1, to teach microwave variable-frequency measurements and applications.
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Gunn Oscillator Power Supply | 9501 |
1 | Data Acquisition Interface | 9508-1 |
1 | Gunn Oscillator | 9510 |
1 | Slotted Line | 9520 |
1 | Thermistor Mount | 9521 |
1 | Crystal Detector | 9522 |
1 | Directional Coupler, 10 GHz | 9523 |
1 | Slide-Screw Tuner | 9530 |
2 | Matched Load | 9531 |
1 | Variable Attenuator | 9532 |
1 | Fixed Attenuator – 6 dB | 9533 |
1 | Fixed Attenuator – 30 dB | 9534 |
2 | Horn Antenna | 9535 |
1 | Microwave Accessories | 9536 |
1 | Hybrid Tee | 9537 |
1 | PIN Diode | 9538 |
1 | Video Amplifier | 9587 |
1 | Leads and Accessories | 9590 |
2 | Waveguide Support | 9591 |
1 | Antenna Azimuth Indicator | 9592 |
1 | Amplifier | 9593 |
1 | Storage Tray | 9599 |
1 | Storage for PIN Diode and Hybrid Tee | 9599-A |
1 | Microwave Fundamentals (Workbook) | 85756 |
1 | Microwave Fundamentals (Workbook (Instructor)) | 85756-1 |
1 | Microwave Data Acquisition and Management (User Guide) | 85756-E |