Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Simulation box, digital

1706-4

Description

The simulation box is used to display the input and outputs signals of an MPS® station or PLC. Two modes of application are possible:

- Simulation of inputs for testing of a PLC program. Use I/O data cable (SysLink) (order no. 034031) for this purpose.

- Setting of outputs (with separate 24 V supply) in order to operate an MPS® station. The cable (order no. 167106, 2.5 m) required for this purpose is included in the scope of delivery.The simulation box contains a SysLink socket.

Technical data

- Operating voltage 24 VDC

- Signal voltage 24 VDC

- Syslink interface, IEEE488

- Switches: 9, non-detenting, detenting

- LEDs: 9Instructions:

The simulation box is to be used exclusively in an educational laboratory environment. Use as a control element in an industrial environment is not intended, except briefly as a commissioning aid.

The grey (parallel) Syslink cable must not be used under any circumstances, as this could destroy the sensors.


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).