Edutrainer® Universal A4 rack with modern, industry-standard Festo CECC-LK controller
80433-2Gallery
Description
World language IEC 61131-3
The CECC controllers are the latest generation of compact controllers from Festo. A CECC controller can be programmed for IL, LD, FBD, ST, SFC and CFC with CODESYS® provided by Festo in accordance with IEC 61131-3.
Festo CECC-LK (MPS)
- 4 x IO-Link master
- 1 x IO-Link device
- Ethernet connection
- USB connection
- CANopen
Technical data
- Edutrainer® Universal A4 rack, desktop version, size 1, W x H 305 mm x 300 mm
- The carrier sits securely on a desk and can be integrated into an A4 frame, or placed at an angle on the desk, by simply removing the leveling feet and following a few more simple steps
- Stable, powder-coated, sheet-steel mounting system
- Mounting rail for 19" module is attached to the carrier system
- Integrated power supply unit, AC 110/230 V/DC 24 V, 4 A
- 19" simulation plate module with 2 x SysLink plug connectors for MPS® stations and control panel, each with 8 digital inputs, 8 digital outputs, and Sub-D, 15-pin plug connection with 4 analog inputs and 2 analog outputs; 4 mm safety sockets for emergency stop jumper to connect a safety circuit for 8 digital outputs
Inputs/outputs:
- 12 digital inputs (24 V DC)
- 8 digital outputs (24 V DC, 500 mA) IO-Link extension module:
- 8 digital inputs (24 V DC)
- 8 digital outputs (24 V DC, 500 mA)
CODESYS®
CODESYS® is a development environment for programmable logic controllers (PLC) in accordance with the IEC 61131-3 standard for application development in industrial automation.
The point-to-point communication of the IO-Link interface enables a simple and safe three-conductor wiring between the controller, sensors or actuators, and also makes remote parameterization possible. A wide variety of IO-Link devices are available on the market. They are mostly sensors, actuators or a combination of these as well as special IO-Link nodes to increase the number of inputs/outputs or to use standard sensors and actuators.
The mounting system
- Edutrainer® A4 rack, desktop variant, size 1, (W x H) 305 mm x 300 mm
- 19"" module simulation plate with 2x SysLink plug connector for MPS® station and control panel, each with 8 digital inputs and 8 digital outputs and 1x Sub-D 15-pin plug connection with 4 analog inputs and 2 analog outputs, emergency stop jumper to connect a safety circuit for disconnecting 8 digital outputs.
- Integrated power supply unit 110/230 V/24 V, 4 A
- Can be placed on a desk or in an MPS® station.
- Stable, powder-coated, sheet-steel mounting system
- Can be extended with 19"" simulation modules Notes
The CODESYS® V3.5 programming software can be downloaded for free on the Festo website.