EduTrainer A4 rack with Siemens CPU S7-1512C-1PN and Syslink connectors
80654-5Gallery
Description
The SIMATIC S7-1500 controller family represents the new controller generation in the TIA portal and a milestone in automation. It delivers maximum performance and user-friendliness for medium and high-end applications in machine and plant automation.
Edutrainer® Universal with:
PLC technical data
- Siemens CPU S7-1512C-1PN; 32 DIN/32 DOUT; 5 AIN/2 AOUT
- Main memory: 250 KB for program and 1 MB for data
- Interface: PROFINET IRT with 2-port switch
- Inputs/outputs: 32DIN/32DOUT; 5AIN/2AOUT
Based on Siemens SCE Trainer Packages and contains one Edutrainer® including programming cable (Ethernet cable) and programming software STEP 7 TIA portal. When Siemens updates these Trainer Packages, the controllers are replaced by successor models. Subject to technical implementation. Special license rules apply for schools and educational institutes in the commercial sector.
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | |
---|---|---|
1 | IEC Power Cable, straight - NEMA (Type B) | 3503-6 |
Software
Qty | Description | |
---|---|---|
1 | STEP 7 Software Trainer Package for 1 user (perpetual), Educational | 81646-4 |
1 | Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Update to Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Step 7 professional and WinCC Advanced, 20 Students (1 year), Educational | 81646-5 |