Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

RFID sensor with IO-Link®

81107-2

Description

RFID reader with IO-Link on Quick-Fix® safe and quick mounting system for profile plates.

Technical Data:

- Sensor type: RFID

- Data size: 32 byte

- Range: 20 mm

- Operating voltage: 20.4 - 28.8 V dc

- Rotation: 360° with 15° steps

- Connection via M12 port (cable included in accessories package for TP 1321 (8112723))Scope of delivery

RFID sensor on Quick-Fix® mounting system, 2 RFID tags mounted on plates compatible with Slide unit (572740)


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).