Flow sensor with IO-Link
81150-2Gallery
Description
Flow sensor for with IO-Link® on Quick-Fix® safe and quick mounting system for profile plates.
Technical Data
- Sensor type: flow of compressed air and non-corrosive gases
- Flow measuring range: max. 10 l/min, unidirectional
- Pneumatic connection: push-in connector 6 mm
- Electrical outputs (2): PNLK (PNP, NPN or IO-Link®) and PNVBA (PNP, NPN, 0 – 10 V, 1 – 5 V, 4 – 20 mA)
- Operating voltage: 22 – 26 V dc
- Display type: illuminated LCD, multi-color
- Setting options via teach-in, IO-Link® or display and keys
- Connection via M8 port (cable included in accessories package for TP 1321 (8112723)) Scope of delivery
Flow sensor on Quick-Fix® mounting system, flow control valve, tubing, shutoff valve, muffler.
List of equipment
| Qty | Description | |
|---|---|---|
| 1 | 3377-2 | |
| 1 | 3377-2 | |
| 1 | 3390 | |
| 1 | 3390-4 |
