Pressure sensor with IO-Link
81150-2Gallery
Description
Pressure sensor equipped with IO-Link® interface. Tool-free mounting with Quick-Fix® mounting system for profile plates.
Technical Data
- Sensor type: pressure of compressed air and non-corrosive gases
- Pressure measuring range 0 - 6 bar
- Pneumatic connection: push-in connector 6 mm
- Electrical outputs (2): PNLK (PNP, NPN or IO-Link®) and PNVBA (PNP, NPN, 0 – 10 V, 1 – 5 V, 4 – 20 mA)
- Operating voltage: 15 – 30 V DC
- Display type: illuminated LCD
- Setting options via teach-In, IO-Link® or display and buttons
- Connection via port L1 (cable included in scope of delivery)
Scope of Delivery
Pressure sensor on Quick-Fix® mounting system, pressure regulator, L1 cable.
List of equipment
| Qty | Description | |
|---|---|---|
| 1 | 3377-2 | |
| 1 | 3377-2 | |
| 1 | 3390 | |
| 1 | 3390-4 |
