Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Temperature sensor with IO-Link

81150-3

Description



Temperature sensor with IO-Link on Quick-Fix® safe and quick mounting system for profile plates.

Technical Data

- Sensor type: temperature with probe (included)

- Operating voltage: 10 – 30 V dc

Probe length: 38.1 mm (1.5 in)

- Sensing range: -50 – 150 °C (-58 – 302 °F)

- Electrical output: 4 – 20 mA and IO-Link

- Settings options via IO-Link®

- Rotation: 360° with 15° steps

- Connection via M14 port (cable included)


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).