Code reader with Ethernet
81217-4Gallery
Description
Code reader for 1D and 2D codes with Ethernet communication on Quick-Fix® safe and quick mounting system for profile plates.
Technical Data:
- Resolution: 736 x 480 pixels (WVGA), monochrome
- Focus setting with adjusting screw
- Lighting type: integrated
- Frame rate: 50 fps
- Working distance: 30 mm - infinite
- Detects the following codes: 2/5 industrial, 2/5 interleaved, Codabar, Code 128, Code 39, Code 93, EAN, ECC 200, GS1, PDF 417, Pharmacode, QR code, RSS, UPC
- Operating voltage: 24 V dc
- Communication protocols: TCP/IP, Ethernet/IP, FTP, SMB, PROFINET
- Digital inputs (2): PNP/NPN, switchable
- Digital outputs (2): PNP/NPN, switchable
- Rotation: 360° with 15° steps
- Connection via M12 (4-pin) port for communication and M12 (12-pin) for power (cables included)
- Scope of delivery: Code reader mounted on Quick-Fix® system, necessary codes mounted on plates compatible with Slide unit (572740)
List of equipment
| Qty | Description | |
|---|---|---|
| 2 | 3377-2 | |
| 1 | 3390 | |
| 2 | 3390 | |
| 2 | 3390-4 | |
| 1 | KEY HEX 5.0MM BL | 38294 |
