Programmable Logic Controller (AB MicroLogix 1100)
3240-AGallery
Programmable Logic Controller (AB MicroLogix 1100)
Description
The Programmable Logic Controller (AB MicroLogix 1100) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by an Allen-Bradley® MicroLogix™ 1100 controller, the training module is fully supported by instructional material and is compatible with several didactic applications.
Features & Benefits
- Digital and Analog I/Os
- Ten 24 V dc digital inputs
- Six 24 V dc digital outputs
- Two analog inputs (0-10 V dc)
- 24 V dc built-in power supply
- Built-in 10/100 Mbps Ethernet/IP port for peer-to-peer messaging and programming
- Eight fault switches
- Online editing
- Five push-buttons, five toggle switches, and Two 0-10 V dc outputs
- PID Capability
- Embedded Web server and LCD screen
- Onboard traffic light simulator
- Easy expansion using rackless I/O modules (Analog Expansion Module, Model 3244-A)
- Compatibility with MicroLogix and SLC instruction set
- Requires the RSLogix Micro programming software, Model 3245-A *
- * RSLogix Micro Starter Lite for MicroLogix 1000 and 1100 is available for free on Allen-Bradley website (www.ab.com).
- For programming, an Ethernet cable is included with the trainer. A serial cable, Model 3246-4, can also be ordered
- Includes curriculum
List of equipment
Qty | Description |
---|
Additional equipment required to perform the exercises
Qty | Description | |
---|---|---|
1 | PLC Software (RSLogix Micro, Educational) | 3245-A |
Courseware
Qty | Description | |
---|---|---|
1 | Programmable Logic Controller (Manuals on CD-ROM) | 88270-A |
Spare Part
Qty | Description | |
---|---|---|
1 | Lead 2 mm, 15 cm, white | 24987 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Analog I/O Expansion Kit for 3240-A | 3244-A |
1 | Communication Cable (Allen-Bradley) | 3246-4 |
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Serial-to-USB Converter | 34879 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |