Programmable Logic Controller (SIEMENS ET200S IM151-8)
3240-BGallery
Description
The Programmable Logic Controller (SIEMENS ET200S IM151-8) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by a SIEMENS® IM151-8 controller, the training module is compatible with several didactic applications.
Features & Benefits
- Digital I/Os: 8x 24 V dc inputs and 12x 24 V dc outputs
- 24 V dc built-in power supply
- 8 fault switches
- 4 push-buttons, 4 toggle switches
- PID Capability
- Easy expansion using rackless I/O modules (Analog Expansion Module, Model 3244-B)
- Based on SIEMENS® S7-300 technology (IM151-8 CPU)
- Requires Step 7 programming software, Model 5939
- For programming, an Ethernet cable is included
- Includes SIEMENS® resource curriculum CD-ROM (no Lab-Volt curriculum included)
List of equipment
Qty | Description | |
---|---|---|
1 | IEC Power Cable, straight - NEMA (Type B) | 95451 |
1 | Programmable Logic Controller (SIEMENS ET200S IM151-8) | 3240-B |
Additional equipment required to perform the exercises
Qty | Description | |
---|---|---|
1 | STEP 7 Software Trainer Package for 1 user (perpetual), Educational | 81646-4 |
Software
Qty | Description | |
---|---|---|
1 | Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Update to Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Step 7 professional and WinCC Advanced, 20 Students (1 year), Educational | 81646-5 |
Courseware
Qty | Description | |
---|---|---|
1 | Programmable logic controllers basic level: Textbook (English) | 933-1 |
1 | SIMATIC Manual Collection on DVD | 1928-8 |
Spare Part
Qty | Description | |
---|---|---|
1 | Lead 2 mm, 15 cm, white | 24987 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Analog I/O Expansion Kit for 3240-B | 3244-B |
1 | Micro Memory Card | 5367-4 |
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |