T-connector (Quick Star quick push-in fitting)
1532-6Gallery
Description
Precision barbed T connector for quickly establishing branches with low amounts of power, for plastic tubing, 4 mm outside diameter (calibrated).
- Simply "plug and work"
- Flexible assembly – all fittings can be rotated 360° around the threaded part
- Absolutely safe and secure – with an NBR plastic seal
- Multiple use – thread with self-sealing PTFE coating
Minimum order quantity/packaging unit quantity: 10 pieces
- Type 1 Straight fitting, M5 (QSM-M5-4) (order no. 153304)
- Type 2 Straight fitting, G1/8 (QS-G1/8-4) (order no. 186095)
- Type 3 Elbow connector, rotatable, M5 (QSML-M5-4) (order no. 153333)
- Type 4 Elbow connector, rotatable, G1/8 (QSL-G1/8-4) (order no. 186116)
- Type 5 Elbow connector, 4H (QSL-4H) (order no. 153056)
- Type 6 Straight fitting, self-closing, M5 (QSK-M5-4) (order no. 153291)
- Type 7 Straight fitting, self-closing, G1/8 (QSK-G1/8-4) (order no. 186294)
- Type 8 T-connector (QST-4) (order no. 153128)
- Type 9 T-connector (QST-6) (order no. 153129)
- Type 10 Plug-in bulkhead connector (QSMS-4) (order no. 153376)
- Type 11 Blanking plugs (QSC-4H) (order no. 153267)
- Type 12 Push-in sleeve (QSH-4) (order no. 153251)
- Type 13 Push-in connector (QSM-6H-4) (order no. 153329)