Fluke 179 digital multimeter
5718-3Gallery
Description
Meter for higher requirements in basic training.
Automatic and manual range selection, 4-digit illuminated LCD display for measuring direct and alternating voltage, direct and alternating current, resistance, continuity, frequency, capacitance, diode test, temperature measurement, min./max./mean value, display hold, bar graph, true effective value measurement (TRMS).
- Voltage: 0.1 mV – 1,000 V
- Current: 0.01 mA – 10 A
- Resistance: 0.1 Ω – 50 MΩ
- Frequency: 0.01 Hz – 100 kHz
- Capacitance: 1 nF – 10,000 µF
- Measuring circuit category CAT III/1000 V
- Measuring circuit category CAT IV/600 V
Scope of delivery
- Measuring cables
- 80BK temperature probe
- Holster
- 9 V battery
- Manual