Beha-Amprobe AM-555 digital multimeter
80891-4Gallery
Description
Low-cost device with a full range of functions for basic training.
Automatic and manual range selection, 3¾-digit LCD display, measurement of direct and alternating voltage, direct and alternating current, resistance, continuity, flow, diode test, capacity and frequency measurement, temperature measurement. Min/max, data hold, bar display (61 segments), real effective value measurement (TRMS).
- Voltage: 1 mV – 1000 V
- Current: 0.1 µA – 20 A
- Resistance: 0.1 Ω – 60 MΩ
- Frequency: 1 Hz – 60 MHz
- Capacity: 60 nF – 60 µF
- Measuring circuit category CAT III/1000 V
- Measuring circuit category CAT IV/600 VScope of delivery
- Measuring leads
- Temperature probe
- Carry strap
- Battery
- Operating instructions