Color GLCD board
80898-2Gallery
Description
The Color Graphical LCD board provides a 160 x 128 pixel TFT color graphical display capable of drawing text, displaying images and symbols in 16-bit color. The board could also be used to create some simple game or animation graphics. Featuring a Flowcode compatible ILI9163C display driver IC the display can be programmed and fully simulated within the Flowcode environment. The board also features a dimmable backlight to provide maximum display visibility even in the dark. The backlight will default to on when the backlight pin is left floating or driven high. The backlight brightness can be controlled by using PWM techniques on the backlight control pin.