FluidSIM for MecLab - 8 licenses
81692-9Gallery
Description
To update to the current version or expand the number of licenses.
Simulate and control with the Software FluidSIM® MecLab®
FluidSIM® MecLab® is a professional yet very simple software to use for developing and testing pneumatic and electric circuits as well as programmable controllers. With the universal EasyPort interface, FluidSIM® MecLab® can also control the MecLab® stations directly.
Special features
FluidSIM® MecLab® is oriented towards the requirements of MecLab®. The range of functions and component libraries have been simplified compared to the full version. This makes using the software easier. FluidSIM® MecLab® uses the same software architecture as the current full version of FluidSIM® and features state-of-the-art technology.
A quick and easy way to your goal
In the practical application, the students develop and simulate their circuits and controllers in the easy-to-understand software, which then controls the stations via a connection to the EasyPort. The information contained in FluidSIM® MecLab® on all components as well as a number of informative animations make it easier to understand and enhance the learning experience. For the students, this results in a simple, comprehensible, and continuous interactive chain from the from schematic design and simulation to the controller.
Number and type of licenses and installation
8 licenses are supplied in the license package which can be used flexibly as a network license, a single-user license or a loaner license (with an adjustable expiry date). If more than 8 licenses are required, then multiple license packages can be administered together. A license ticket is delivered with installation instructions; the software itself is available for download.