Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

DC Network Theorems

91002-2

Description

Comprised of nine training circuit blocks and a constant-source current block, the DC Network Theorems Module enables students to perform practical exercises that demonstrate theoretical dc principles.

When a circuit has two voltage sources in different branches, theorems are used to solve for voltage and/or current in these circuits where Ohm’s Law cannot be applied.

This board is available in the following language variants:

• English variant: 91002-20

• French variant: 91002-21

• Spanish variant: 91002-22

Topic Coverage

  • Component Location and Identification
  • Circuit Board Operation
  • Currents and Node Currents in a Two-Element Branch Circuit
  • Voltages in a Three-Element Series Circuit
  • Algebraic Sum of Voltages in a Series Circuit
  • Generating Loop Equations and Node Equations
  • Kirchhoff’s Voltage and Current Laws with a Two-Source Circuit
  • Mesh Solutions, Superposition Solution and Millman's Theorem Solution of a Two-Source Circuit
  • Thevenizing a Single-Source Network and a Dual-Source Network
  • Thevenin Resistance (RTH) and Voltage (VTH) of a Bridge Circuit
  • Thevenin-to-Norton Conversion
  • Norton-to-Thevenin Conversion
  • Tee and Wye or Pi and Delta Networks
  • Transformation of Delta and Wye Networks
  • Troubleshooting Basics and DC Networks

Optional Equipment

Qty Description Model Number
1 DC Network Theorems (Student Manual) 91561-P
1 DC Network Theorems (Student Workbook) 91561-Q
1 DC Network Theorems (Instructor Guide) 91561-R

Downloads

Product Fixes


DC Network Theorems
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).