Motors, Generators and Controls FACET Board
91024-2Gallery
Motors, Generators, And Controls
Description
Using the Motors, Generators and Controls module, students will configure, operate, and troubleshoot the following:
- Permanent-Magnet DC Motor in Series
- Shunt and Compound Motor Speed in Open and Closed Loop Analog and PWM Systems
- DC Servo Motor in Analog and PWM Circuits
- Stepper Motor Operation
- Drive Circuits
- Speed Control and Positioning Circuits
- AC Synchronous Motor with Variable Frequency Speed Control
The circuits found on this board include:
- DC Motor
- AC Synchronous Motor
- Phase Shifter Motor
- Stepper Motor
Features & Benefits
- Built-in tach generator circuit
- Procedures subdivided into short sections for more hands-on training
- Interface with the 32-Bit Microprocessor module
- Students learn the operation and function of:
- DC motors in analog and pulse servo systems
- Linear and pulsed signal speed control of dc motors
- Variable frequency control and speed monitoring of synchronous motors
- Speed and position control of stepper motors
Topic Coverage
- DC Motor Circuits Familiarization
- Stepper Motor and AC Motor Circuits
- Analog DC Motor Positioning, PWM DC Motor Positioning
- Analog and Pulsed Speed Control of a DC Motor
- Variable Frequency Control
- The Tachometer Generator
- Troubleshooting
- Microprocessor Interface (Requires the Optional 32-Bit Microprocessor Module (91017), plus these accessories: 9 V Power Supply (91730) and Flat Ribbon Cable (91627).)

