Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Microprocessor Application FACET Board

91602-2

Description

The Microprocessor Application Board is an add-on to the 32-Bit Microprocessor, Model 91017. It allows students to study how microprocessors can control and communicate with external devices. The Application Board has two application circuits: a DC Motor Controller and a Temperature Controller.

The DC Motor Controller has a motor whose speed and direction of rotation can be controlled by the microprocessor. Mounted on the motor's shaft is a fan blade that makes it easier for students to see the direction of rotation. The motor's shaft also has an encoder disk with optical interrupter that provides feedback on the motor speed to the microprocessor, allowing closed-loop control of the motor speed.

The Temperature Controller uses two temperature transducers whose output current is a function of their temperature. One transducer is thermally bonded to a resistor that is used as a heater. The microprocessor controls the turning on and turning off of the heater, whose status is indicated by an LED indicator. The other transducer is used as a room-temperature reference, allowing the microprocessor to perform closed-loop control of the temperature.

The Microprocessor Application Board interfaces to the 32-Bit Microprocessor Board via I/O control lines and digital-to-analog (DAC) and analog-to-digital (ADC) converters. Test points on the Application Board permit the monitoring of the digital and analog signals exchanged between the Microprocessor and Application Boards, using an oscilloscope, logic probe, or voltmeter.

List of equipment

Qty Description

Optional Equipment

Qty Description
1 Microprocessor Application Board (User Guide) 91747

Downloads


Microprocessor Application Board
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).