Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Refrigeration Training System

3401-2

Description

The Refrigeration Training System is an integrated training system that introduces students to the principles and components of a refrigeration system using industrial and commercial devices.

The training system clearly demonstrates the operation of the most common refrigeration system configurations, including dual evaporator systems. Lockable fault-insertion switches allow students to practice troubleshooting skills, which may be conducted at either the schematic control panel or at the suspect devices and components. Fully integrated courseware guides students through alternative modes of system set-up and control. The training system includes all the equipment required to perform the exercises contained in the courseware. Optional equipment adds to the efficiency of the refrigeration, air conditioning, and heating training laboratories.

Features & Benefits

  • Two forced-air evaporator coils operating individually, in series, or in parallel, enclosed in chambers with clear acrylic windows
  • Variable-speed fans and adjustable damper to simulate changing environmental conditions
  • Schematic panel with multicolored electrical and tubing schematics, as well as indicator lamps and functional duplication of test points
  • Lockable fault-insertion switches to introduce 18 distinct electrical faults
  • Heavy-duty steel mobile stand with heavy-duty casters
  • Instrumentation including: temperature, watt, volt, and ampere meters, as well as pressure gauges
  • Circuit breakers and safety pressure switch to protect the system
  • R-134a refrigerant
  • Estimated program duration: 65 hours

Topic Coverage

  • Introduction to the System Trainer
  • Setup
  • Receiver, Accumulators, Oil Separators
  • Compressor
  • Operation of Metering Devices
  • System Control Services
  • Evaporator and Condenser Principles
  • Refrigeration Systems
  • Variations of System Loading
  • System Troubleshooting

Optional Equipment

Qty DescriptionModel Number
1 Refrigeration Charging Equipment 3440-5
1 Refrigerant Recovery Unit 3445-1
1 Manuals on CD-ROM – Refrigeration Training System (Manuals on CD-ROM) 29874-A

Downloads


Refrigeration Training System
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).